IESNA:LM-63-2002
[TEST]P1343879
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R209024DE010 E3A301WMH
[LUMINAIRE]3in Adjustable LED luminaire with, R20 optic, 2400K CCT AND, 90CRI , E3A301WMH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2400
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]463
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 14.6
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
16 23.9 36.5 60.1 113.8 313.4 723.3 1417.3 2123.8 2367
2584.2 2734.5 2900.9 3042 3133.6 3228.9 3283.5 3300.8 3268.8 3199.1
3107.1 2968.9 2829 2667.7 2511.5 2284.7 2017.9 1703.3 1436.6 753.2
323.4 81.9 35.3 13 4.2 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0 0 0 0 0 0 0
16 23.9 37.4 59.6 116.4 326.8 756.5 1390.4 2099.8 2359
2536.3 2712.7 2873.1 2998.7 3110.1 3185.7 3236.5 3241.5 3208.3 3147.9
3056.7 2939.9 2792.5 2645.9 2477.9 2233.4 1994 1702.9 1387 749
325.5 78.5 34.4 13.4 4.2 0.8 0.4 0.4 0.4 0.4
0.4 0 0 0 0 0 0 0 0
16 23.5 37 58.8 114.3 305.8 714.1 1367.3 2047.3 2272.9
2490.1 2669 2809.3 2923.1 3013 3090.3 3128.5 3136.1 3108.4 3051.2
2961.8 2854.7 2732.9 2552.2 2371.2 2157.4 1888.5 1602.1 1324.8 712.4
300.3 77.7 33.6 13.9 4.2 1.3 0.4 0.4 0.4 0.4
0.4 0.4 0 0 0 0 0 0 0
16 23.5 37 59.2 113.8 295.7 717 1328.2 1962.1 2220.4
2412.4 2581.2 2706.8 2812.7 2892.9 2952.1 2983.2 2988.2 2964.3 2906.8
2831.1 2729.9 2596.3 2443 2255.7 2035.6 1765.9 1513.4 1213.5 628.8
287.7 80.6 33.6 13.4 4.6 1.3 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
16 23.1 36.5 58 106.3 289.8 681.7 1256.4 1870.5 2079.3
2272.1 2441.8 2566.1 2658.9 2728.2 2773.6 2803 2810.1 2787.5 2737.1
2658.5 2557.3 2410.7 2256.5 2074.6 1823.9 1590.7 1342.1 1082.1 555.3
259.2 80.6 31.5 13.4 4.6 1.3 0.4 0.4 0.4 0.4
0.4 0.4 0 0 0 0 0 0 0
16 23.5 37 57.1 105.9 267.2 617.1 1161.4 1729.8 1944.8
2125.9 2270 2396.4 2483.8 2547.6 2589.2 2612.3 2614 2593 2543.8
2463.6 2348.9 2202.7 2044 1844.9 1628.1 1405.1 1174.9 940.1 471.7
224.3 78.1 30.2 13 5 1.3 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
16 22.7 36.1 56.3 100.8 257.5 560.3 1039.2 1584.4 1777.2
1939.4 2073.4 2172.1 2258.2 2317.4 2351 2370.3 2367.4 2340.1 2278.4
2193.9 2080.5 1932.7 1775.6 1579.8 1386.2 1165.6 959 751.1 375.1
189.4 70.1 28.1 13 5 1.3 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
16 23.1 35.3 55.9 93.7 232.7 511.6 915.3 1398.3 1578.1
1729.8 1854.1 1954.5 2019.2 2068.7 2092.7 2100.3 2089.3 2053.2 1994
1901.6 1791.1 1638.6 1490.3 1311.8 1137.5 954.8 775 606.6 312.5
157.9 65.9 25.6 12.6 5 1.3 0 0.4 0.4 0.4
0.4 0.4 0 0 0 0 0 0 0
16 23.1 34.4 53.3 87.4 208.8 454.1 808.2 1218.1 1375.2
1509.7 1622.2 1702.5 1758.3 1794.5 1807.1 1804.5 1782.3 1742.8 1675.6
1596.6 1484 1346.7 1186.6 1048.4 878.3 724.6 598.2 464.2 244.5
135.3 60.9 23.5 11.3 5 1.7 0 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
16 22.7 34.4 52.1 84 190.7 396.1 696 1049.3 1175.3
1287.5 1366.8 1433.6 1478.6 1499.2 1500 1487 1455.1 1409.3 1347.9
1256.4 1154.7 1040.9 914 795.2 666.6 556.6 448.2 361.2 199.1
109.6 55.9 21 10.1 4.6 1.7 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0 0 0 0 0
16 20.6 27.3 35.7 47 59.6 85.3 118.9 142 145.8
146.2 144.9 141.6 138.2 132.7 126 118 108.8 100.4 90.7
81.1 72.7 64.7 56.7 48.3 39.1 29.8 23.1 18.1 11.3
6.7 3.8 1.7 0.8 0 0 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0
16 18.5 20.6 22.3 23.1 23.5 23.1 21 18.1 17.2
16 14.7 13.4 12.6 11.8 10.5 9.7 8.4 7.1 5.9
5 4.2 3.8 3.4 2.5 2.1 1.7 1.3 1.3 0.4
0 0 0 0 0.4 0.4 0.8 0.8 0.8 1.3
1.3 1.3 1.3 0.8 0.8 0.8 0.8 0.8 0
16 16.4 15.1 13.9 12.2 10.5 8.8 7.1 5.9 5
4.6 4.2 3.8 3.4 2.9 2.5 2.1 1.7 1.3 1.3
0.8 0.8 0.8 0.8 0.4 0.4 0.4 0 0 0
0.4 0.4 0.4 0.8 0.8 0.8 1.3 1.3 1.7 1.7
1.7 1.7 1.7 1.3 1.3 1.3 1.3 1.3 0
16 13.9 11.3 9.2 7.6 5.5 4.2 2.5 1.7 1.3
0.8 0.8 0.4 0.4 0.4 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.4 0.4 0.4 0.8 1.3 1.7 1.7 1.7
1.7 1.3 1.3 1.3 0.8 0.8 0.8 0.8 0
16 11.8 9.2 6.7 5 3.4 1.7 0.4 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.4 0.4 0.8 1.3 1.3 1.7 1.7 1.7
1.7 1.7 1.3 0.8 0.8 0.4 0.4 0.4 0
16 11.3 8.4 5.9 3.8 2.1 0.4 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.4 0.4 0.8 1.3 1.7 1.7 2.1 2.1 2.1 2.1
2.1 1.7 1.7 1.3 1.3 0.8 0.4 0 0
16 10.9 8 5.5 3.8 2.1 0.4 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.4 0.8 1.3 1.3 1.7 2.1 2.1 2.5 2.5 2.5
2.1 2.1 1.7 1.3 1.3 0.8 0.4 0.4 0
